IESNA:LM-63-2002
[TEST]P1055391
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H865D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2259
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1493.6 1477.4 1471.1 1459.9 1444.9 1426.2 1401.2 1375 1345 1311.3
1271.3 1232.6 1188.9 1145.2 1099 1051.5 1002.8 952.9 901.7 846.7
795.5 740.6 685.6 631.9 577 520.8 464.6 405.9 348.4 292.2
233.5 182.3 133.6 88.7 46.2 15 0
1493.6 1502.4 1492.4 1474.9 1446.2 1406.2 1358.7 1310 1251.3 1195.1
1135.2 1074 1007.8 940.4 871.7 804.3 736.8 670.6 606.9 543.2
482.1 422.1 364.7 309.7 266 231 198.6 167.3 139.9 113.6
91.2 71.2 52.5 36.2 22.5 10 0
1493.6 1484.9 1466.1 1422.4 1360 1296.3 1222.6 1143.9 1057.8 971.6
881.7 795.5 711.8 634.4 563.2 495.8 427.1 379.6 344.7 311
277.2 249.8 223.5 198.6 177.3 157.4 137.4 119.9 103.7 87.4
71.2 57.4 45 32.5 20 10 0
1493.6 1484.9 1447.4 1382.5 1307.5 1217.6 1122.7 1019.1 915.4 815.5
719.3 634.4 553.2 475.8 419.6 382.1 345.9 316 284.7 258.5
234.8 213.6 193.6 174.8 157.4 141.1 124.9 109.9 94.9 81.2
67.4 54.9 42.5 31.2 20 10 0
1493.6 1488.6 1452.4 1381.2 1295.1 1198.9 1092.7 977.8 867.9 765.5
668.1 582 498.3 434.6 395.9 360.9 329.7 301 272.2 247.3
226 206.1 187.3 169.8 152.4 136.1 121.1 107.4 92.4 78.7
66.2 53.7 41.2 30 18.7 8.7 0
